SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
Duroplast castors and wheels
ELESA duroplast castors and wheels are specially designed to withstand high temperatures–up to 300°C (572° F). These phenolic-based, thermosetting plastics fill a specific need for industries that deal with consistently high temperatures but not extremely heavy loads, such as in food industries, cooking ovens, and the baking sector.
Duroplast castors and wheels offer superior rolling action with brackets that are designed to withstand loads up to 2,600 N. Their unique construction ensures excellent maneuverability while not requiring maintenance. Duroplast castors and wheels feature a type of plastic that hardens during molding due to irreversible polymerization, rendering them very strong and durable.
Wheels are available in both steel and stainless steel brackets, with some models being included in our INOX high performing line of products. Stainless steel industrial wheels are ideal for use where the use of corrosion-resistant materials is mandatory. Brakes are also optional, for the most secure operation.
Whatever components you need for your facility operations, ELESA has the parts to meet your requirements. Get in touch with our sales team to learn more about our available options in duroplast castors and wheels, or to inquire about a specific size or material and common customization options. Request a catalogue to see all of our quality components at a glance and check out our Technical Data page for more detailed information on the duroplast castors and wheels we offer. Streamline and maximize your production goals with genuine, high-quality, ELESA parts.