Top

Mechanical Position Indicators | Direct Drive Position Indicators | Elesa

Mechanical position indicators

ELESA mechanical position indicators allow for repeatable and predictable visualization and measurement of the position of various machine components, offering operators built-in precision and reliability across industries and applications. Whether along a shaft or spindle, mechanical position indicators are common additions to machinery and equipment to allow for the measurement of the exact position of spindles, linear axes, or adjustment mechanisms.

Mechanical position indicators can be used in a wide range of applications, from monitoring industrial machinery to indicating and adjusting components in various processing streams. They can also be used for precision positioning of automated tools, along with an array of uses in printing, woodworking, food and pharmaceutical applications.

ELESA position indicators are used on control shafts of any position, can be mechanical or electronic, and the reading can be via analogue digits or an electronic digital display. The position indicator is mounted directly on the control shaft and is connected to the machine via the rear pin. They are available in three sizes for a variety of dimensional needs and dozens of indicator ratios are available.

Our mechanical position indicators feature a technopolymer base and case, available in three colors: orange, gray, and black. The ultrasonic welding between the base and the case, in addition to avoiding the penetration of dust, prevents its detachment while in use. The window, overprinted on the case, guarantees a perfect seal. The bushing is available in polished steel or AISI 303 stainless steel, for excellent corrosion resistance.

Whatever components you need for your facility operations, ELESA has the parts to meet your requirements. Get in touch with our sales team to learn more about our available options in mechanical position indicators or to inquire about a specific size or material and common customization options. Request a catalogue to see all of our quality components at a glance, where you can also shop Ganter branded products. Streamline and maximize your production goals with genuine, high-quality, ELESA parts. Investigate our Technical Data page for more detailed information about ELESA products.