Top

Pneumatic Clamps | Toggle Clamps | Industrial Clamps | Elesa

Pneumatic toggle and fastening clamps

ELESA and Misati pneumatic clamps provide solutions for fixtures and jigs in a compact, easy-to-use size. The rotation pins are fixed through seeger rings, allowing for easy disassembly to change both pneumatic and mechanical parts for specific applications. Pneumatic toggle clamps allow mechanical locking by actuating a pneumatic cylinder with compressed air. This combination offers a high clamping force paired with a reduced size, reduced weight, and low consumption of compressed air.

Pneumatic toggle and fastening clamps are characterized by a steel body in different finishes, with various accessories available in technopolymer and aluminum. In some models, a magnetic cylinder, equipped with limit switches, delivers control impulses to the clamp. Clamping bolts and other toggle clamp accessories are also available for order. Misati pneumatic fastening clamps can be combined with a full line of standard accessories for best functioning.

ELESA pneumatic clamps can be installed on two different fixing surfaces. All articulated joints are lubricated with specialized grease to increase functionality and durability.

Whatever components you need for your facility operations, ELESA has the parts to meet your requirements. Get in touch with our sales team to learn more about our available options in pneumatic toggle and fastening clamps or to inquire about a specific size or material and common customization options. Request a catalogue to see all of our quality components at a glance. Streamline and maximize your production goals with genuine, high-quality, ELESA parts.