SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
Support Bearings
ELESA high performance bearings help to simplify and streamline your production needs. They are self-aligning, which allows for them to be fixed to rotating shafts. Support bearings are also available with a variety of flanges, including square, oval, and side flanges, and those ideal for 90° shafts.
Our self-aligning support bearings are constructed using polyamide-based technopolymer, AISI 304 stainless steel bearing bushings and washers, and chrome steel bearings. Together these materials guarantee maximum mechanical and thermal resistance and a static load from 7,000 to 11,000 Newtons (N) (1,573 to 2,472 pound-force (lbf)) and dynamic load from 14,000 to 19,000 N (3,147 to 4,271 lbf).
ELESA support bearings are crafted using the highest quality glass-fibre reinforced polyamide-based (PA) technopolymer and are black or grey in colour with a natural matte finish. Packing rings are made of nitrile butadiene rubber (NBR), and they are arranged in a way that completely blocks dirt and debris from entering the bearing, protecting long term performance and preserving durability. The tightly-sealed support bearings also resist dust, humidity, water, and vapors, even during washing cycles. This engineered design prevents the accumulation of contaminants and allows for smooth operation, even in harsh environments.
Support bearings are available in various sizes and in both imperial and metric measurements. Choose from two different standard executions: closed - for lateral terminal mounting; or perforated - for through shafts.
Get in touch with our sales team to learn more about our wide array of support bearings or to inquire about a specific size, colour or material. Request a catalogue to see all of our quality components at a glance. It’s time to streamline and maximize your production goals with genuine, high-quality, ELESA parts.