L.652M (inch sizes) T-Handles

Ganter Norm GN 563.2

Aluminium

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main Specification

Material

  • Natural aluminium
  • Aluminium with epoxy resin coating, RAL 9006 grey colour, matte finish.     C8
  • Aluminium with epoxy resin coating, RAL 9005 black colour, matte finish     C9

Standard execution

Threaded blind hole.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.