SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
Technopolymer
Material
High-resilience polypropylene based (PP) technopolymer, black colour, matte finish.
Boss cap
Acetal resin based (POM) technopolymer, light-grey colour, push-fit assembly.
Standard executions
Black-oxide steel boss, standard reamed hole.
- VDS+I: with revolving handle I.621+x in technopolymer.
- VDS+IR: with fold-away handle IR.620 in technopolymer.
- VDS+IRS: with safety fold-away handle IRS.820 in technopolymer.
AISI 304 stainless steel boss, standard reamed hole.
- VDS+I-SST: with revolving handle I.621+x-SST) in technopolymer.
- VDS+IR-SST: with fold-away handleIR.620-SST in technopolymer.
Accessories on request
- GN 184: axial retaining washer in black-oxide steel.
- GN 184.5: axial retaining washer in AISI 303 stainless steel.
- ECB.D: glass-fibre reinforced polyamide based (PA) technopolymer boss cap, in Elecolors colours, matte finish, press-fit assembly, available for VDS.125, VDS.150 and VDS.175 (see table).
Special executions on request
Bosses with hole and keyway in compliance with ANSI B17.1-1967 tolerance.
To order the handwheel with keyway complete code and description with the index -K (i.e. 972671-R-K VDS.100+I A-3/8-K).