SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
Duroplast, steel hub

Material
High-strength, reinforced phenolic based (PF) Duroplast, black colour, glossy finish.
Ring
Matte anodised aluminium.
(ELESA Original design - Reg. U.S. Pat. & TM Off.)
Standard executions
Black-oxide steel hub, reamed hole.
See table for maximum permissible boring diameters d' and d".
- VDN.FP-A: without handle.
- VDN.FP+I-A: with revolving handle I.301+x in phenolic based (PF) Duroplast.
- VDN.FP+IR-A: with fold-away handle IR.407 in Duroplast.
- VDN.FP+IRS-A: with automatic fold-away safety handle "Fold-O-matic"® type IRS.820 in technopolymer.
Special executions on request
- Hub with hole and keyway in compliance with ANSI B17.1-1967 tolerance .
To order the handwheel with keyway complete code and description with the index -K (i.e. 973690-K VDN.80 FP+I-A 5/16-K).
- Handwheels with hub not drilled.
- Handlwheels with incorporated balancing counterweights.
Ergonomy
The rim with internal rear scallops makes the grip and the manoeuvre of the handwheel easier.