BPS Ball catch

Technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Clamp

Acetal resin based (POM) technopolymer.

Ball

Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish.

Mounting

Self-tapping screw Ø 4.8 mm. UNI 7981 B or M5 cylindrical head screw with hexagon socket DIN 912.

General information

Features and applications

BPS ball-shaped door lock (ELESA patent) consists of a clamp to be fixed to a frame and a ball to be fixed to a door.

The clamp, in which the ball fixed to the closing door is inserted, is a mechanical stop device also to the door movement, thanks to its shape.

The screws, that fix the clamp and the ball respectively to the frame and to the door, are identical. Thus, making the assembly easier.

Under specific tests, the clamp showed constant performances formore than 20.000 cycles.

The ball-shaped door lock has been conceived for use with both shutter doors and sliding doors.

The minimum thickness for the profile suitable for use is 15 mm, while the distance between door and frame must be within 2.5 mm and 3.5 mm (fig.1).

BPS - Ball catch 
BPS - Ball catch 
Accessories

Accessories on request

BPS-SP: acetal based (POM) technopolymer spacers kit 5, 10, 15 mm (sold separately), black colour in order to compensate possible differences in width between frame and door.

BPS - Ball catch 
Thickness differences between frame and doorSpacer to be usedDescription
0--
5 mm5 mmBPS.30-SP5
10 mm10 mmBPS.30-SP10
15 mm15 mmBPS.30-SP15
20 mm10 mm + 10 mmBPS.30-SP10 + BPS.30-SP10
25 mm10 mm + 15 mmBPS.30-SP10 + BPS.30-SP15
30 mm15 mm + 15 mmBPS.30-SP15 + BPS.30-SP15
BPS - Ball catch 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT