SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
SQT. Angle brackets for profile structures
Technopolymer
Material
Glass-fibre reinforced polyamide based (PA) technopolymer, grey colour similar to RAL 7046, matte finish.
Standard executions
- SQT-A: with two slots for M8 screws.
- SQT-F: with two holes for M8 screws and centering slides.
- SQT-AF: with slot and hole for M8 screws and centering slides.
In case of assembly with the screws in the slots, we suggest you use screws type UNI 9327.
Features and applications
SQT. connecting angles are particularly suitable for the assembly, in a very easy way, of structures made out of aluminium profiles for safety protections of machines and equipment.
The shape, the sections and the material used guarantee high mechanical characteristics of rigidity, dimensional stability and high resistance to temperature.
Technical data
For the correct use, the stresses applied to the angles must satisfy the conditions indicated hereunder.
| Description | F [N] | F•L [Nm] |
| SQT.40-18 | < 600 | < 25 |
| SQT.40-25 | < 700 | < 30 |
| SQT.43-43 | < 750 | < 35 |
Accessories on request
Polyester based (PBT) technopolymer covers series CO.SQT, grey coloursimilar to RAL 7046, semi-glossy finish, in order to avoid any deposit ofdirt and dust inside the angles.