GN 7330 Flush pull handles

for mounting with screws, with or without gasket, zinc alloy

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Die cast zinc alloy, epoxy resin coating, black colour RAL 9005 (SW) or grey colour RAL 9006 (SR), matte finish.

Packing ring

NBR synthetic rubber, black colour, glued to the handle body.

Screws (only for GN 7330-A)

AISI 304 stainless steel with countersunk flat head, with polyamide coating in the underhead.

IP protection

Degree of protection IP 66 in accordance with EN 60529 table.

(only for executions with packing ring).

Standard executions

Front mounting by means of pass-through holes for M5 countersunk flat head screws, included in the supply:

  • GN 7330-A-1: without gasket.
  • GN 7330-A-2: with packing ring.

Rear mounting by means of 4 M5 screws welded to the handle body:

  • GN 7330-C-1: without gasket.
  • GN 7330-C-2: with packing ring.
GN 7330-C-1 - Back mounting, without gasket 
Instructions of use

Assembly instructions

Drill the handle housing according to the template dimensions.

GN 7330-C-1 - Back mounting, without gasket 
 l7m1
GN 7330-12788+1100
GN 7330-155115+1128
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.