SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
for mounting with screws, with or without gasket, zinc alloy

Material
Die cast zinc alloy, epoxy resin coating, black colour RAL 9005 (SW) or grey colour RAL 9006 (SR), matte finish.
Packing ring
NBR synthetic rubber, black colour, glued to the handle body.
Screws (only for GN 7330-A)
AISI 304 stainless steel with countersunk flat head, with polyamide coating in the underhead.
IP protection
Degree of protection IP 66 in accordance with EN 60529 table.
(only for executions with packing ring).
Standard executions
Front mounting by means of pass-through holes for M5 countersunk flat head screws, included in the supply:
- GN 7330-A-1: without gasket.
- GN 7330-A-2: with packing ring.
Rear mounting by means of 4 M5 screws welded to the handle body:
- GN 7330-C-1: without gasket.
- GN 7330-C-2: with packing ring.

Assembly instructions
Drill the handle housing according to the template dimensions.

l7 | m1 | |
GN 7330-127 | 88+1 | 100 |
GN 7330-155 | 115+1 | 128 |