SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
Prevent Component Loss and Ensure Machine Compliance
May 21, 2025
Reading time: minutes
Elesa offers a comprehensive range of retained clamping elements and securing accessories designed to prevent the loss of critical machine components, reduce maintenance downtime, and ensure compliance with international safety standards, including the Machinery Directive 2006/42/EC.
Secure Clamping Under Stress
One of the most common retention solutions involves the use of threaded inserts with locking mechanisms that keep handwheels and knobs firmly in place—even under vibration or mechanical shock. Elesa's offering includes:
- GN 653.2: Retained screws with knurled knobs
- VCT-RC and VTT-RC: Lobe clamping knobs or handwheels with retaining ring, offered without a pre-attached chain to allow complete customization of chain type and length.
Retaining Chains and Cables for Loss Prevention
Elesa offers various technopolymer, metal, and hybrid chain/cable solutions to support a wide range of assembly needs. These can be used to attach knobs, handwheels, pins, and other components directly to the machine body.
CT-S Series – Technopolymer and Stainless-Steel Ball Chains
These flexible retention solutions pair well with ball pins and locking pins:
CV-T Series – Polyethylene Retaining Cables
Made from high molecular weight polyethylene (HMWPE) and stainless steel, these lightweight yet durable cables are optimized for ball pin applications:
- CV-T: Cable without plate or ring
- CV-T-P: Cable with one plate
- CV-T-A-P: Cable with one ring and one plate
- CV-T-2P: Cable with two plates
- CV-T-2A: Cable with two rings
GN 111 Series – Stainless Steel and Brass Retaining Chains
Elesa also offers a robust line of stainless-steel retention chains, including:
- GN 111: Brass and stainless-steel ball chains
- GN 111.2: Stainless steel cables with optional PVC coating (black or transparent)
- GN 111.8: Stainless steel retaining cables in multiple types (A & B) with equal or stepped ring diameters, suitable for use with ball pins and axially locked centering pins
GN 111.4 – Spiral Retaining Cable
This version combines stainless steel with a polyurethane spiral sheath, offering high flexibility and strong retention performance for dynamic applications.
GN 111.6 – Retaining Rings
Designed for use with cranks and rotating components, these stainless-steel rings mount via a groove and can be paired with additional retaining cables like GN 111 or GN 111.2 to prevent loss
Compatible Components and Applications
These retention solutions integrate seamlessly with Elesa's range of indexing plungers, ball pins, spring plungers, and self-locking studs:
Various sizes and material executions are available to suit different application environments, including those exposed to corrosion, vibration, or high mechanical stress.
Why It Matters
Component loss in machines not only disrupts operations but can also pose significant safety risks. Elesa's retained clamping elements, chains, and cables are engineered to provide a secure, compliant solution that minimizes downtime and supports equipment longevity—ideal for OEMs and MROs across North America's manufacturing, packaging, automation, and food processing industries.
Need Help with Your Project?
Elesa offers full technical support.
Find CAD drawings and product specs at www.elesa.com.
For questions or custom configurations, contact our team at info@elesacanada.com