SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
Enhancing Precision with Elesa’s HCK & HCV Indicators
May 23, 2023
Reading time: minutes
The HCK Level Indicator
The HCK level indicator is a versatile and user-friendly device designed to provide accurate and real-time fluid level monitoring. Key features of the HCK level indicator include:

Clear visibility: The HCK indicator incorporates a transparent column that allows operators to easily visualize the fluid level, eliminating the need for time-consuming and error-prone manual measurements.
Robust construction: Elesa ensures durability and reliability with the HCK level indicator, using high-quality materials such as transparent technopolymer and resistant aluminum. This construction enables the device to withstand demanding environments, including corrosive substances and extreme temperatures.
Versatile mounting options: The HCK level indicator offers flexible mounting configurations, such as vertical or horizontal placement, ensuring compatibility with diverse industrial setups.
The HCV Level Indicator
Complementing the HCK level indicator, Elesa's HCV level indicator takes fluid level monitoring to the next level with its advanced features and functionalities. Let's explore some of its key attributes.

High-precision measurement: The HCV level indicator incorporates a magnifying lens, allowing for precise reading of fluid levels even in applications where accuracy is crucial. This feature greatly reduces the risk of errors and ensures optimal control of the fluid dynamics.
Modular design: Elesa understands the varying requirements of different industries, which is why the HCV level indicator is designed with a modular structure. This modular design enables easy customization, including the addition of electrical signaling devices, multiple-level monitoring points, and integration with automated control systems.
Enhanced safety: Safety is of paramount importance in industrial environments. The HCV level indicator addresses this concern by offering optional features like impact protection caps and lockable transparent columns. These additions prevent accidental damage and unauthorized access, ensuring a safe working environment.
Applications and Benefits:
Elesa's HCK and HCV level indicators find widespread utility in a multitude of industries, including chemical processing, food and beverage, mobile equipment, water treatment, and oil and gas. Some notable benefits of these level indicators include.
Time and cost savings: By providing accurate and instantaneous fluid level measurements, the HCK and HCV level indicators eliminate the need for manual inspections, saving valuable time and reducing labor costs.
Process optimization: Precise monitoring of fluid levels facilitates optimal process control, preventing overflows, underfills, and other issues that can negatively impact productivity and product quality.
Compliance with regulations: In industries with strict regulations, such as food and pharmaceuticals, the HCK and HCV level indicators ensure compliance by maintaining precise fluid levels and preventing contamination risks.
Elesa's HCK and HCV level indicators offer a compelling solution for accurate and efficient fluid level monitoring in industrial applications. With their exceptional features, robust construction, and wide-ranging benefits, these devices have become indispensable tools for enhancing productivity, ensuring safety, and maintaining regulatory compliance. As industries continue to evolve, Elesa remains at the forefront of innovation, delivering advanced solutions that revolutionize the way.