SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
Threaded connection male, stainless steel, aluminium and brass

Material
Brass or stainless steel stem.
Stainless steel spring.
Threaded sleeve and ring nuts in brass or AVP steel.
Air fitting in blue anodised aluminium.
Standard executions
- VPC-M: with male straight threaded connection.
- VPC-M-L: with male L-shaped threaded connection.
Features and applications
VPC vacuum cup suspensions comprise:
- a brass stem with a hexagonal section for fixing the vacuum cup. This conformation prevents the shank and the vacuum cup fixed on it from rotating on its axis;
- a steel or brass threaded sleeve, equipped with two tightening ring nuts, for quick assembly of the vacuum cup suspension to the automation device;
- a spring to cushion the impact of the vacuum cup and at the same time maintain a constant pressure with the load to be lifted;
- a quick fitting for connection to the suction hose.
Suitable for vacuum cups with a minimum diameter of 45 mm and a maximum of 110 mm.
The effective spring stroke is functional to the length (l3) of the stem, in particular:
- 16 mm for a length of 28 mm
- 49 mm for a length of 65 mm
- 74 mm for a length of 95 mm
Compatible with 6x8 diameter plastic hose.