SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
Soft-touch technopolymer
Material
High-resilience polypropylene based (PP) technopolymer, coated with thermoplastic elastomer (TPE) "soft-touch" chemically bonded, hardness 70 Shore A, black colour, matte finish.
Raw material coating suitable for contact with food (FDA CFR.21 and EU 10/2011).
Coloured centre cap
Polypropylene based (PP) technopolymer, in the standard colours, matte finish.
On request and for sufficient quantities, it can be supplied in other colours or with customised graphic symbols, marks or writings.
Standard executions
- VCT-B-SOFT: brass boss, threaded blind hole.
- VCT-p-SOFT: zinc-plated steel threaded stud with chamfered flat end as in UNI 947 : ISO 4753 (see Technical data).