SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
Aluminium or stainless steel
Standard executions
Oval cross section aluminium bar:
- GN 565.2-A: threaded blind holes.
- GN 565.2-B: pass-through holes for front mounting by means of screws, nuts and washers included in the supply.
Finish index:
- BL: natural aluminium.
- SW: epoxy resin coating, RAL 9005 colour black, matte finish.
- EL: anodised aluminium, natural colour, matte finish.
AISI 304 stainless steel bar, sandblasted matte finish:
- GN 565.7: threaded blind holes.
Special executions on request
Different lengths and colours.