SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
Stainless steel
Cable, bars and screws
AISI 316 stainless steel.
Standard executions
Threaded pass-through holes.
- AVC-4: the cable extends for four coils.
- AVC-6: the cable extends for six coils.
- AVC-8: the cable extends for eight coils.
- AVC-10: the cable extends for ten coils.
Features and applications
The wire rope isolators AVC comprise two pairs of bars, joined together by a connecting cable with a helical winding (coil).
They are generally used for isolating vibrations and shock absorption, where axial holding force, resistance to compression or shear is required.
Vibrations can cause:
- malfunctioning and reduction of the machine lifespan and/or of the adjacent ones;
- damage to health;
- noise.
They are particularly suitable for use with HVAC, pumps, purification and desalination plants, instrumentation panels, rail, naval and military. Some examples of application are shown in Fig.1.
See High performance vibration dampers - Characteristics and selection criteria.
| Description | Resistance to compression | Axial holding force | Resistance to shear | |||||||||
| Min load [N] | Max load [N] | Min deflection [mm] | Max. deflection [mm] | Min load [N] | Max load [N] | Min deflection [mm] | Max. deflection [mm] | Min load [N] | Max load [N] | Min deflection [mm] | Max. deflection [mm] | |
| AVC-4-4-53 | 50 | 110 | 2 | 5 | 50 | 110 | 1 | 3 | 20 | 40 | 5 | 10 |
| AVC-4-4-64 | 45 | 90 | 2 | 6 | 45 | 90 | 3 | 5 | 10 | 33 | 5 | 13 |
| AVC-4-6-61 | 200 | 300 | 2 | 4 | 200 | 300 | 2 | 3 | 70 | 150 | 3 | 7 |
| AVC-4-6-93 | 70 | 140 | 2 | 7 | 70 | 140 | 3 | 6 | 30 | 70 | 5 | 13 |
| AVC-4-7-110 | 80 | 180 | 2 | 9 | 80 | 180 | 2 | 8 | 30 | 90 | 5 | 17 |
| AVC-4-8-80 | 370 | 660 | 2 | 6 | 370 | 660 | 2 | 4 | 100 | 270 | 4 | 12 |
| AVC-4-10-80 | 850 | 1500 | 2 | 5 | 850 | 1500 | 1 | 3 | 400 | 900 | 4 | 11 |
| AVC-4-10-108 | 300 | 630 | 2 | 7 | 300 | 630 | 2 | 6 | 150 | 300 | 5 | 14 |
| AVC-4-13-102 | 1000 | 2500 | 2 | 8 | 1000 | 2500 | 2 | 5 | 500 | 1000 | 5 | 13 |
| AVC-4-13-133 | 420 | 1060 | 2 | 11 | 420 | 1060 | 3 | 9 | 170 | 520 | 5 | 22 |
| AVC-4-16-120 | 1260 | 3000 | 2 | 9 | 1260 | 3000 | 2 | 5 | 440 | 1780 | 4 | 18 |
| AVC-4-16-152 | 680 | 1780 | 2 | 13 | 680 | 1780 | 3 | 9 | 340 | 1020 | 6 | 24 |
| AVC-6-7-82 | 200 | 450 | 2 | 6 | 200 | 450 | 2 | 5 | 100 | 230 | 3 | 11 |
| AVC-6-8-67 | 600 | 1000 | 2 | 4 | 600 | 1000 | 2 | 3 | 300 | 600 | 3 | 8 |
| AVC-6-10-80 | 1500 | 2500 | 2 | 5 | 1500 | 2500 | 1 | 3 | 750 | 1400 | 5 | 11 |
| AVC-6-10-140 | 380 | 660 | 4 | 10 | 380 | 660 | 4 | 8 | 85 | 300 | 5 | 26 |
| AVC-6-13-90 | 1560 | 3480 | 2 | 6 | 1560 | 3480 | 1 | 3 | 550 | 1475 | 4 | 12 |
| AVC-6-13-135 | 850 | 1500 | 4 | 11 | 850 | 1500 | 4 | 11 | 300 | 800 | 6 | 21 |
| AVC-8-10-80 | 1300 | 2500 | 2 | 5 | 1300 | 2500 | 1 | 2 | 400 | 920 | 3 | 9 |
| AVC-8-10-140 | 300 | 820 | 3 | 11 | 300 | 820 | 1 | 6 | 100 | 390 | 6 | 24 |
| AVC-8-13-120 | 1500 | 3000 | 4 | 11 | 1500 | 3000 | 3 | 7 | 600 | 1500 | 7 | 19 |
| AVC-8-13-145 | 1230 | 2080 | 4 | 12 | 1230 | 2080 | 4 | 8 | 540 | 1080 | 5 | 22 |
| AVC-10-16-150 | 2400 | 4900 | 5 | 11 | 2400 | 4900 | 4 | 9 | 820 | 2000 | 5 | 20 |
| AVC-10-16-185 | 1750 | 2800 | 6 | 16 | 1750 | 2800 | 6 | 12 | 280 | 1160 | 6 | 30 |
The min. load is the value below which the vibration damper is not able to isolate the vibrations as it would be too rigid.
The max load is the value beyond which some type of failure may occur that compromises the functionality of the vibration damper.
The min. deflection is the crushing of the vibration-damping support corresponding to the min. load.
The max. deflection is the crushing of the vibration-damping support corresponding to the max. load.
Special executions on request
- Vibration dampers with cable with AISI 304 stainless steel bars.
- Vibration dampers with cable with aluminium bars with chromium passivation.