SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
Technopolymer
Base
Glass-fibre reinforced polyamide based (PA) technopolymer, RAL 9005 (C9) black colour or grey RAL 7040 (C33) colour, resistant to UV rays, matte finish.
Screw and nut (supplied)
Cylindrical-head screws with hexagon socket in AISI 304 stainless steel with anti-seizure treatment.
Self-locking nut in AISI 304 stainless steel.
Standard executions
- TCC-PB-E: external teeth.
- TCC-PB-S: without teeth.
Features
A base with external teeth can be joined to a clamp with internal teeth, or a base without teeth to a clamp without teeth, to create a hinged joint.
The joints composed of clamps with internal teeth of 18 mm diameter have 24 teeth and an adjustment angle of 15°, while those of 30 mm diameter have 36 teeth and an adjustment angle of 10°.
Joints comprising bases and clamps without teeth can be positioned at any angle.
The "s" grub screw may be replaced by the kit TCC-KS.
Technical data
The resistance values shown in the table were measured during laboratory tests at ambient temperature with the screws tightened to the suggested torque "C#".