DVA.1 (inch sizes) Rubber buffers

Rubber and steel or stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Standard executions

  • DVA.1: threaded studs and base plate in polished zinc-plated steel, vibration-damper body in natural rubber NR, black colour, hardness 40, 55, 70 Shore A ±5.
  • DVA.1-SST: threaded studs and base plate in INOX AISI 304 stainless steel, vibration-damper body in natural rubber NR, black colour, hardness 55 Shore A ±5.
General information

Features and applications

The rubber buffers have been designed to damp vibrations, shocks and noises produced by moving bodies or non-balanced vibrating masses of equipment and machines which can cause:

  • malfunctioning and reduction of the machine lifespan and/or of the adjacent ones;
  • damage to health;
  • noise.

Load diagrams for each single code are available on request.

See Technical data and guidelines for the choice.

Other executions

Special executions on request

Natural rubber NR, hardness 40, 70 tolerance ±5 Shore A for executions with AISI 304 stainless steel base.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.