SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
Steel or stainless steel
Standard executions
- DIN 508-8: steel class 8 (tensile strength 800 N/mm2), without threaded hole.
- DIN 508-NI: AISI 304 stainless steel, without threaded hole.
- DIN 508-8 (d): steel class 8 (tensile strength 800 N/mm2), with threaded hole.
- DIN 508-10 (d): black-oxide steel class 10 (tensile strength 1000 N/mm2), with threaded hole.
- DIN 508-NI (d): AISI 316Ti stainless steel, with threaded hole.