SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
Technopolymer, pressure angle 20°
Material
Glass-fibre reinforced polyamide-based (PA) technopolymer, grey colour.
Standard executions
- ZCR: square section racks.
- ZCR-A: square section racks with steel core.
- ZCR-PL: racks with mounting bracket for mounting on a plane parallel to teeth.
- ZCR-PD: racks with mounting bracket for mounting on a plane perpendicular to teeth.
- ZCR-T: “T” shape racks.
Features
The loads reported in the tables indicate the maximum load that can be applied on a single tooth.
The alignment between two or more racks is granted only for the execution ZCR-A with module 1.0 – 1.5 – 2.0 – 4.0.
Technical data
See: Transmission elements.
Special executions on request
Special lengths on request. On special lengths the meshing is not granted in case of alignment.