SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
Technopolymer
Material
High-resilience polypropylene based (PP) technopolymer, black colour, matte finish. Produced from FDA compliant raw material (FDA CFR.21 and EU 10/2011).
Boss-cap
AISI 304 stainless steel self-adhesive front plate adhesive suitable for contact with food (FDA CFR.21 and EU 10/2011).
Standard executions
AISI 304 stainless steel boss, standard reamed hole.
See table for maximum permissible boring diameters d' and d".
- VRTP-P+I-SST: with revolving handle type I.621+x in polyamide based (PA) technopolymer, certified in compliance with FDA.
- VRTP-P+IR-SST: with fold-away handle type IR.620) in polyamide based (PA) technopolymer, certified in compliance with FDA. AISI 304 stainless steel pin, bushing and internal components, AISI 316L stainless steel support.
Special executions on request
Boss with hole and keyway in compliance with ANSI B17.1-1967 tolerance P9.
To order the handwheel with keyway add the index -K after the code and the description (i.e. 979111-K VRTP.80-P+I-SST-5/16-K).
Features and applications
The solid rim of the handwheel allows the easy cleaning thanks to the absence of rear recesses. For this reason, being the technopolymer polypropylene based and the metal components in AISI 304 stainless steel, this version of VRTP. handwheel is designed for applications in food, pharmaceutical and medical fields.