SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
AISI 316L stainless steel base and stem

Base with holes for ground mounting
AISI 316L stainless steel, turned finish.
Threaded stem
AISI 316L stainless steel
Standard executions
- GN 24-D0-SK: without no-slip disk, with adjusting hexagon
- GN 24-D0-TK: without no-slip disk, with milled flat faces at the base
- GN 24-D1-SK: with no-slip disk, with adjusting hexagon
- GN 24-D1-TK: with no-slip disk, with milled flat faces at the base
Hex nut ISO 4032
Stainless steel
Mounting screw
Stainless steel
No-slip disk
Acrylonitrile butadiene rubber (NBR)
- Black colour
- Hardness 70 Shore A
- Mounted
Features
GN 24 levelling feet are particularly suitable for use in aggressive environments.
They are supplied assembled and cannot be disassembled.