MSX. Connecting clamps kit

Technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Standard components

  • MSX-B base:

glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish.

Fitting by means of a stainless steel M5 cylindrical-head screw with hexagon socket and nut.

  • MSX-C Two-way clamp:

glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish.

Fitting by means of stainless steel M5 cylindrical-head screws with hexagon socket and nuts.

  • MSX.TA-TB-TC-TD-TE-TF device clamps:

glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish.

Fitting by means of a stainless steel M5 cylindrical-head screw with hexagon socket and nut.

General information

Features and applications

The geometry of the holes of MSX. series connecting clamps are designed to fit both tubes with round cross section and tubes with square cross section; the latter prevents the elements from rotating (see Fig. 1).

MSX-B - Base 
Instructions of use

Assembly instructions

  1. Assemble the base by means of 2 M6 cylindrical head screws with hexagon socket (not supplied).
  2. Fit the connecting tube into the hole of the base and clamp it by screwing the set screw. Suggested tightening torque 5Nm.
  3. Insert the connecting tube in the shaped hole of the two-way clamp.
  4. Fit the other connecting tube into the hole of the two-way clamp.
  5. Fit on the connecting tube the proper device clamp, chosen within the six available. After the positioning of the components, clamp them by screwing the set screws. Suggested tightening torque 5Nm.
MSX-B - Base 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.