SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
Standard execution
- RMX-US-SC: (SmCo) Samarium cobalt magnet, resistant to temperatures up to 350°C.
- RMX-US-ND: (NdFeB) Neodymium- iron-boron magnet, resistant to temperatures up to 80°C, nickel-plated finish.
- RMX-US-HF: hard ferrite magnet, resistant to temperatures up to 250°C.
Features and applications
RMX-US retaining magnets are unshielded flat magnets.
They are mostly attached by gluing.
When used without an air gap, RMX-US unshielded magnets have weaker attractive forces than magnetic systems where magnetic shielding significantly increases the strength of the attractive force acting on the surface.