SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
Material
Brass housing.
Standard executions
- RMM-ND: (NdFeB) Neodymium- iron-boron magnet, with blue inked adhesive surface, resistant to temperatures up to 80°C.
- RMM-ND-M: (NdFeB) Neodymium- iron-boron magnet, with blue inked adhesive surface, resistant to temperatures up to 80°C. With threaded blind hole.
- RMM-SC: (SmCo) Samarium cobalt magnet, with a white adhesive surface, resistant to temperatures up to 200°C.
Features and applications
RMM cylindric retaining magnets are shielded magnetic systems with high performances and moderate overall dimensions.
The configuration of the magnetic poles is known as sandwich magnetic system. This type of magnetic system delivers the maximum long-lasting holding power, even with the smallest workpieces.
Mounting this type of magnet directly on steel components will create a magnetic short-circuit which reduces the retaining power by 15%.
To avoid this effect, the "x" distance between the outer brass coating and the steel component should be maintained, even in case the magnet is shortened.