SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
for automatic return, zinc alloy
Material
Die cast zinc alloy, epoxy resin coating, black colour RAL 9005 (SW) or grey colour RAL 9006 (SR), matte finish.
Spring anchoring elements
Acetal resin based (POM) technopolymer.
Working temperature
80°C.
Return spring
AISI 302 stainless steel.
Standard executions
Pass-through holes for countersunk head screws.
- CMMR-NC: maximum return torque 1 Nm (180°), holding torque 0.5 Nm (at 0°).
- CMMR-NO: maximum return torque 0.75 Nm (at 0°), holding torque 0.25 Nm (at 180°).
Rotation angle (approximate value)
Max 270° (-90° and +180° being 0° the condition where the two interconnected surfaces are on the same plane).
Features and applications
The CMMR hinge is used for the automatic reclosing or reopening of the door by means of the return spring.
The torque varies progressively with the opening/closing angle of the hinge.
In specific fatigue stress tests, the return spring exceeded 100,000 cycles while maintaining the same unaltered torque values.