SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
Technopolymer, steel or stainless steel clamping element

Lever body
Glass-fibre reinforced polyamide based (PA) technopolymer, RAL 7021 (C1) grey-black colour, RAL 2004 (C2) orange colour, RAL 7035 (C3) grey colour, RAL 3000 (C6) red colour, matte finish.
Built-in zinc alloy toothed insert for coupling to the metal clamping element.
Standard executions
Retaining screw with six-lobed socket to fit TORX®*.
AISI 302 stainless steel return spring.
- ERZ-A: black-oxide steel clamping element with threaded hole and retaining screw.
- ERZ-SST: AISI 303 stainless steel clamping element with threaded hole and retaining screw.
- ERZ-p: black-oxide steel clamping element with threaded stud and retaining screw.
- ERZ-SST-p: AISI 303 stainless steel clamping element with threaded screw and retaining screw.
Features and applications
Particularly suitable when the lever turning angle is limited owing to lack of space.
The metal teeth of the built-in zinc alloy insert allow the assembly of clamping elements completely made out of metal, which can be easily modified by machining in case of special assembly requirements.
Instructions of use
For clamping, lift the lever to disengage the clamping device teeth and bring it back to start position. By releasing the lever, the return spring automatically engages the teeth.
If the lever cannot make a 360° rotation, the clamping element can be easily screwed by means of the six-lobed socket front head screw (after having disengaged the lever).
* Registered trademark by TEXTRON INC.