SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
Technopolymer
Material
Polyamide based technopolymer (PA), black, orange colour, glossy finish.
Boss cap
Polypropylene based (PP) technopolymer, RAL 7035 light grey colour (C3), matte finish.
Standard execution
- VTR-B: brass boss, threaded pass-through hole, with cap.
- VTR-FP: brass boss, threaded pass-through hole, without cap.
- VTR-N: square hole, without cap.
- VTR-p: zinc-plated steel threaded stud, chamfered flat end according to UNI 947 : ISO 4753 (see Technical data), with cap.
Special executions on request
Knobs with cap in standard colours: black (C9), orange (C2), yellow (C4), light-blue (C5), red (C6).