SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
HCFE. Oil level sight glasses
Transparent technopolymer

Material
Transparent polyamide based (PA-T) technopolymer. Avoid contact with alcohol or detergents containing alcohol.
Packing ring
NBR synthetic rubber flat washer.
Maximum continuous working temperature
100°C.
Technical data
The tightening torque indicated in the table guarantees an optimal tightness, keeping the packing ring in the correct position.
Note
For use with other fluids with special additives, please contact ELESA Sales Department.
Accessories on request
Brass nut type GH. for fitting to reservoirs with wall thickness smaller than 5 mm.