SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
ERX-CR Adjustable handles
Technopolymer chrome-plated
Lever body
Glass-fibre reinforced polyamide based (PA) technopolymer, chrome-plated, semi-glossy finish.
Push button
Black technopolymer, glossy finish.
Standard execution
Glass-fibre reinforced technopolymer clamping element with retaining pin, black colour, with knurling on the protruding part to make initial tightening easier. AISI 302 stainless steel return spring.
Brass boss, threaded blind hole.
Features and applications
Particularly suitable when the lever turning angle is limited owing to lack of space.
Compared to other types of adjustable handles with metal retaining screw this solution offers:
- no visible steel parts subject to rust
- more comfortable lever release.
Chemical agents resistance
The chrome-plated surface is resistant to wear, scrapes and shocks. In laboratory tests carried out at ambient temperature (23°C), the chrome-plated surface revealed to be resistant to: sea water, detergents, acetone, ethyl alcohol, formic acid, chlorine solutions.
Special executions on request
Bosses with different threadings.
Instructions of use
For clamping, lift the lever to disengage the clamping device teeth and bring it back to start position. By releasing the lever, the return spring automatically engages the teeth.