SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
ANPS Dismountable split set collars
Clamping assembly, technopolymer
Material
Glass-fibre reinforced polyamide based (PA) technopolymer.
Screws and nuts
Two cylindrical head screws with hexagon socket and AISI 316 stainless steel nuts supplied assembled with the two semi-split set collars.
Features and applications
- Suitable for assembly on idle shafts as end stops, for fixing end limit switches, pulleys, supporting pins or other components.
- They avoid damage to the surfaces of the shaft.
- Anticorrosive material: possibility of use even in the presence of liquids.
- Resistant to several cleaning cycles with solvents and other chemical agents, for this reason they can be used for applications in the pharmaceutical or food industry.
Technical data
Assembly on h7 ÷ h11 tolerance round shafts.
Special executions on request
Dismountable split set collars with keyway DIN 6885/1