SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
PA01 - PA02 - PA05 Position indicators
positive drive, steel
Case
Zinc-plated steel.
Bezel
AISI 303 stainless steel.
Window
Glass.
Dial
Natural matte anodised aluminium.
Clockwise or anti-clockwise graduation, black colour.
Reading
The black pointer indicates the number of turns of the spindle from the start position (0); the red pointer indicates the fractions of turn.
Ratio
To choose the ratio see "Positive drive position indicators".
Features and applications
Digital-analogue positive drive indicators are suitable with spindles in any position.
To choose the handwheel see the table "handwheels/knobs-possible assembly with indicators".
Special executions on request
- Special dial with logo or customised graduations
- Special ratios
- Single pointer
- Window in plexiglass instead of glass.