SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
DD51-E (inch sizes) Electronic position indicators
direct drive, 5-digit display, technopolymer

Base and case
High-resistance polyamide based (PA) technopolymer.
Black base.
Case in the following colours:.
- C1: RAL 7021 grey-black, glossy finish.
- C2: RAL 2004 orange, glossy finish.
- C3: RAL 7035 grey, glossy finish.
- C55: RAL 5005 blue, glossy finish.
Cover with perfectly sealed gasket and AISI 304 stainless steel UNI 6955 type self-tapping screws with six-lobe socket TORX®T06 (registered trademark by TEXTRON INC.).
The ultrasonic welding between the base and the case prevents separation and avoids dust and liquid penetration.
Boss
AISI 304 stainless steel with DIA 0.500 (Ø 12.7 mm) H7 reamed hole, fitting to shaft by means of AISI 304 stainless steel grub screw, hexagon socket and cup end, included in the supply.
Window
Transparent polyamide based (PA-T) technopolymer, moulded over the case and with a perfect seal. Resistant to solvents, oils, greases and other chemical agents (avoid contact with alcohol during cleaning operations).
Display
- 5-digit LCD of 0.31 (8.0 mm) height and special characters.
The visualization parameters can be set and modified by the operator by means of appropriate keys:
- values displayed in mm, inches or degrees
- display of mode for use (absolute or incremental mode)
- reading orientation (right or reverse).
Keyboard
Polyester membrane. Resistant to solvents, alcohol, acids, alkalis.
Internal gasket
O-ring front sealing in NBR synthetic rubber, between the case and the boss.
Brass bushing with double O-ring sealing in NBR synthetic rubber inside the rear cavity of the base (DD51-E-SST-IP67).
Rear gasket
Foam polyethylene, supplied.
Standard executions
- DD51-E-SST-IP65: completely sealed indicator with IP 65 protection class, see EN 60529 table.
- DD51-E-SST-IP67: completely sealed indicator with IP 67 protection class, see EN 60529 table obtained by means of a brass bushing with double seal ring inside the rear cavity of the base.
Features and applications
DD51-E position indicators, with battery power supply, can be used on passing through shafts in any position to provide the reading of the absolute or incremental positioning of a machine component.
The 5-digit display of 0.31 (8.0 mm) height ensures excellent readability even from a distance and from different viewing angles.
The window in transparent technopolymer protects the LCD display against accidental shocks.
The high protection degree, IP 65 or IP67, makes the indicator suitable for applications that require frequent washing, even with intense water jets.
In the operating mode, by using the 3 function keys, it is possible to select the incremental or the absolute mode, the unit of measure (mm, inches or degrees), reset the absolute counter or load a preset source value and the preset offset value.
In the programming mode, through the 3 function keys, it is possible to program the reading after one revolution of the shaft, the direction of rotation, the diplay orientation, the resolution (number of decimal digits displayed), the source value and the offset value, the max. speed of rotation and set the functions of the keys among different options available.
The internal battery has a battery life up to 3 years. A specific symbol appears on the display when the battery needs replacing. It is easy to replace the battery by removing the front cover (Fig. 1) without having to remove the indicator from the drive shaft and without losing the configuration parameters.
Further technical information available in "Operating instructions".

Mechanical and electrical characteristics | |
---|---|
Tension feed | Lithium battery CR2450 3.0 V |
Battery life | up to 3 years |
Display | 5-digit LCD of 0.31 (8.0 mm) height and special characters |
Reading scale | -19999; 99999 |
Number of decimal digits | programmable (1) |
Unit of measure | mm. inches, degrees programmable (1) |
Rotation max. speed | 300/600/1000 r.p.m (2) programmable (1) |
Resolution | 10.000 impulses / revolution |
Protection class | IP65 or IP67 |
Working temperature | +32 ÷ +122 °F (0 ÷ 50 °C) |
Storing temperature | -4 ÷ +140 °F (-20 ÷ +60 °C) |
Relative humidity | Max. 95% at 25°C without condensation |
Interference protection | Complies with Directive 2014/30/EU (EMC) |
(1) See the operating instructions.
(2) Default: 600 r.p.m.
Higher rotation speed to 600 r.p.m. can be maintained for short periods of time.
The value of the max. speed affects the battery life.
Battery life depends on the conditions of use (setup, temperature, ...). The indicated value is an estimate made in temperature conditions > 20 ° C and < 30 °C, and default setup. Furthermore, this value refers to the condition of the device when it leaves the Elesa factory. Long storage times must always be considered for the estimation of the battery life when the device becomes operational.
Assembly instructions
- Drill a DIA 0.24 by 0.39 (Ø 6 by 10 mm) hole in the body of the machine with a 0.87 (22 mm) centre distance from the shaft to fit the rear referring pin.
- Fit the indicator onto the spindle and make sure that the referring pin fit the hole.
- Clamp the boss to the spindle by tightening the grub screw with hexagon socket and cup end.

Accessories on request (to be ordered separately)
- MDX-51: polyamide based (PA) technopolymer knob.
- RB51-SST: AISI 304 stainless steel reduction sleeves.
- BSA51-E: die-cast zinc alloy bases for spindle locking, epoxy resin coating, black colour, matte finish. GN 302.1 adjustable handle with die-cast zinc alloy lever body and AISI 304 stainless steel clamping element. A Ø 6.1 mm hole to fit the referring pin of the indicator. Handle positioned either on the right or on the left. Fitting to the machine by means of two M4 cylindrical-head screws (not included in the supply).