SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
RMY Disks for magnets
adhesive tape
Standard executions
With adhesive tape
- RMY: zinc-plated steel.
- RMY-WT: RAL 9003 white lacquered steel.
Features and applications
RMY disks are used to be coupled to different types of retaining magnets.
For a better adhesion of the adhesive tape, make sure that the surface on which it will be applied is perfectly clean.