SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
RMN Cylindric magnets
threaded hole
Material
Zinc-plated steel housing.
Standard executions
- RMN-AN: (AINiCo) Aluminium-nickel-cobalt magnet, resistant to temperatures up to 450°C.
- RMN-ND: (with blue inked adhesive surface): (NdFeB) Neodymium-iron-boron magnet, resistant to temperatures up to 80°C.
Features and applications
RMN cylindric retaining magnets are shielded magnetic systems with high performances and moderate overall dimensions.