SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
GN 113.1 Ball Lock Pins
Stainless steel
Pin
AISI 303 stainless steel.
Balls
AISI 420C stainless steel.
Spring
AISI 631 stainless steel.
Three-lobe handle
Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, provided with hole for security ring.
Button
Polyamide based (PA) technopolymer, red colour.
Working temperature
From -30°C to +80°C.
Features and applications
GN 113.1 ball lock pins are generally used for quick fixation of components or parts to be machined, in particular for elements which need to be removed and reset continuously.
A typical application is the alignment and locking of the sheet during a welding process.
Accessories on request
To optimise the use of these lock pins, have been designed:
- ball chains GN 111;
- retaining cables GN 111.2;
- spiral retaining cables GN 111.4.
Instructions of use
By pressing the push button the two balls are freed by exerting a radial retaining action which allows the pin to be engaged or disengaged.