SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
MDA. Fluted knobs
Technopolymer, assembly with screw

Material
Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish.
Closing cap
Glass-fibre reinforced polyamide based (PA)technopolymer, light grey colour, press-fit assembly.
Standard execution
Assembly by means of hexagon head screws or standard lock nuts (not supplied) to put in place inside the knob by pressing.
Special executions on request
- On the surface of the closing cap words, marks, graphic symbols, etc. can be tampoprinted in colours.
- Closing cap in other colours.
Assembly instructions
- The base of the knob should rest on a flat surface.
- Insert the screw or the lock nut into the knob hole by means of a thrust tool.
- Push until the insert is completely fitted in.
- Assemble the snap-in closing cap.
The screw or nut assembly can be also made by fitting into the hexagon socket and screw-on the knob, until firmly in place.