SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
MCT. Fluted knobs
Technopolymer, assembly with screw
Material
Polyamide based (PA) technopolymer, black colour, matte finish.
Closing cap
Polypropylene based (PP) technopolymer, orange or black colour, glossy finish with matte central surface, snap-in mounting.
Standard execution
Assembly by means of hexagon head screws or standard lock nuts (not supplied) to put in place inside the knob by pressing.
Special executions on request
On the surface of the closing cap words, marks, graphic symbols, etc. can be tampoprinted in colours.
Assembly instructions
- The base of the knob should rest on a flat surface.
- Insert the screw or the lock nut into the knob hole by means of a thrust tool.
- Push until the insert is completely fitted in.
- Assemble the snap-in closing cap.