SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
Accessories for Hydraulic Systems
Apr 13, 2023
Reading time: minutes
Oil plugs are essential components of hydraulic systems, as they help keep the hydraulic oil in the system. These plugs are usually located at the bottom of the hydraulic tank and are used to drain the oil during maintenance or repair. Breather caps, on the other hand, are used to allow air to enter and exit the hydraulic system, preventing a vacuum or pressure buildup that could damage the system. Breather caps also help filter out any contaminants in the air that may enter the hydraulic system.

Oil Level Sight Glasses and Indicators
Oil level sight glasses are used to visually inspect the oil level in hydraulic tanks. They are usually located on the side of the tank and provide a clear view of the oil level. Oil level indicators, on the other hand, are used to measure the oil level in hydraulic tanks. They can be either mechanical or electronic and can be located inside or outside the tank. These indicators help prevent overfilling or underfilling of the hydraulic system, which can lead to damage or reduced performance.

Electrical Oil Level Indicators
Electrical oil level indicators are similar to mechanical indicators but use electronic sensors to measure the oil level in hydraulic tanks. They are usually more accurate and reliable than mechanical indicators and can be connected to control systems to provide real-time monitoring and alerts.

Flow indicators are used to measure the flow rate of hydraulic fluid in the system. They can be either inline or external and provide a visual indication of the flow rate. These indicators help ensure the proper operation of the hydraulic system and can also be used to detect any leaks or blockages in the system.

Level sensors are essential accessories in hydraulic systems as they measure the level of hydraulic fluid in a reservoir. These sensors provide crucial information on the amount of fluid in the system, which helps prevent the system from running dry. Level sensors can detect when fluid levels are low and send signals to the control system, indicating the need for a refill. This helps to prevent damage to the hydraulic pump and other components, thus improving the lifespan of the entire system.

Flexible coolant hoses are another critical accessory in hydraulic systems. These hoses are designed to withstand high pressure and temperature and are used to transport hydraulic fluids to different parts of the system. The flexibility of these hoses allows for easy routing and installation, making them ideal for use in confined spaces. They are also resistant to oil, ozone, and chemicals, which ensures that they last for a long time and provide consistent performance.

Hydraulic fittings are components that connect different parts of the hydraulic system, such as pipes, hoses, and valves. These fittings are critical in ensuring that the hydraulic system functions correctly. The fittings are designed to withstand high pressure and temperature and are made from materials that are resistant to corrosion and wear. Hydraulic fittings are available in various sizes and shapes, making them suitable for use in different applications.
There are other accessories that are crucial in hydraulic systems. These include hydraulic pumps, motors, valves, cylinders, accumulators, and filters, among others. These accessories work together to ensure that the hydraulic system operates efficiently and effectively.
In conclusion, hydraulic systems are complex machines that require several components and accessories to function correctly. Oil plugs, breather caps, level indicators, flow indicators, /level sensors, flexible coolant hoses, hydraulic fittings, and other hydraulic accessories are all critical in ensuring that the system operates efficiently and effectively. It is essential to choose high-quality accessories such as those you will find from Elesa that are designed to withstand high pressure, temperature, and other harsh conditions to ensure the longevity and reliability of your hydraulic systems.