AUTO SANITIZACIÓN CONTRA HONGOS Y BACTERIAS
Nuevos indicadores de flujo HVF-E con sensor de caudal
02-jul-2020
Tiempo de lectura: minutos
HVF-E indicators are composed of:
• technopolymer ends and sensor holder;
• polypropylene axis and rotor propeller;
• tubular window, also for use with glycol-based solutions;
• sensor: IP67 protection;
• brass bosses with cylindrical gas thread;
• AISI 304 stainless steel clips.
Watch the video to see HVF-E features and functioning!