AUTO SANITIZACIÓN CONTRA HONGOS Y BACTERIAS
Manillas de puente con interruptor eléctrico
10-sep-2021
Tiempo de lectura: minutos
New EBR-SWB handle with electrical switch is made up of a bistable normally open contact (NO). The switch takes place by pressing the purple button, which remains switched until pressed again. Found in the Ergostyle® line, this handle is used when it is required to have a button held for a prolonged period of time.
EBR-SWM handle with monostable electrical switch is made up of a normally open contact (NO) and a normally closed contact (NC). The switch takes place by keeping pressed the blue button (monostable contact). This handle is particularly used on machine doors or protections.
Through external logic, the LEDs (green and red) can be configured to indicate the specific status of the button (e.g. button in neutral position, green LED on, button switched on, red LED off).
Both handles with electrical switch ensure an IP 65 protection class, according to EN 60529.
Standard executions available for these handles:
- with back, right or left side output zinc-plated steel connector with 8 poles;
- with back, right or left side output 8 poles cable, length 2.5 or 5 meters.