TCC-KS Clamping kit for TCC

Technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Adjustable handle and wing nut

Glass-fibre reinforced polyamide based (PA) technopolymer, grey-black colour, matte finish.

Cam lever

Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish.

Adjustment wing nut in polyamide-based (PA) SUPER-technopolymer, black colour.

Distance bushing

Glass-fibre reinforced polyamide based (PA) SUPER-technopolymer, black colour, matte finish.

Self-locking nut

AISI 316 stainless steel.

Standard executions

  • TCC-KS-ERX: adjustable handle with AISI 303 stainless steel threaded stud, chamfered flat end UNI 947 : ISO 4753 (see Technical data), with black push button.
  • TCC-KS-EWN: wing nuts with AISI 303 stainless steel threaded stud, chamfered flat end UNI 947 : ISO 4753 (see Technical data), with black cap.
  • TCC-KS-LAC: Cam lever with AISI 303 stainless steel threaded stud, chamfered flat end UNI EN ISO 947 : 4753 (see Technical data).
TCC-KS-LAC - Cam lever 
TCC-KS-LAC - Cam lever 
TCC-KS-LAC - Cam lever 
General information

Features and applications

The clamping kit for TCC, comprising a distance bushing, an adjustable handle or a wing nut or a cam lever and nut, is used when frequent clamping operations are required.

The kit with cam lever LAC allows fast and effective clamping in a single movement. In fact, the knurled wing nut at the base enables the user to adjust the clamping force exerted and to simultaneously lock the lever in the desired position (for correct use of the lever, see page - of the catalogue).

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.