SELF-SANITISATION AGAINST BACTERIA AND FUNGI
Position indicator accessories
In the Elesa catalogue, you will find hundreds of standard components efficiently categorised in product families. Alongside our gravity, positive drive, and mechanical position indicators, we provide a range of accessories to offer additional functionality to your Elesa indicators.
As with all of our components, we use only the most superior materials. Our range of position indicator accessories are made from:
- Technopolymer
- Stainless steel
- Steel
- Die-cast zinc alloy
We feature a selection of accessories that are compatible with different position indicators so you can find the perfect add-on for your component.
Knobs for position indicators
Available in Elesa colours of orange or grey, these grooved technopolymer knobs provide a greater grip when fixed to the indicator. They are available with a choice of no graphic symbol, an arrow indicating clockwise increase, or an arrow indicating anti-clockwise increase. If you require these components in larger quantities, we can supply them in other colours or with customised graphic symbols, marks or writings, for the ultimate in customisation.
Thanks to the choice of colours, you can assign them to different functions for simple identification. The press-fit assembly type also means that the cap can be easily removed from the knob when not fitted to the indicator.
Hole reduction sleeve
Made from steel and stainless steel, these sleeves are compatible with DD50, DD51, and DD52 position indicators. They are strong and durable, offering a solution to work alongside your electronic position indicators.
Pin
Characterised by red technopolymer, these pins are suitable for use with and DD52 electronic position indicators.
Spacer plate
Elesa spacer plates are made from technopolymer and designed to support our DD52R range of electronic position indicators.
Bases for spindle locking
Compatible with DD52R and DD52R-E electronic position indicators, these zinc alloy bases allow an easy and quick locking of the spindles after they have been positioned. The adjustable handle can be positioned either on the right or on the left to ensure easy and ergonomic use.
Including everything you need to work alongside your indicators, the range of Elesa position indicator accessories is the only one-stop shop you need.