SELF-SANITISATION AGAINST BACTERIA AND FUNGI
Hinges
We supply a huge range of hinges for application in many sectors, from the food and metal working industry, to use on doors and cabinets in the area of agricultural machinery and construction equipment.
These versatile joints are made from superior materials chosen for their excellent qualities, so you can rely on them to deliver results time and time again. They are produced using the following resources:
- Technopolymer
- Die-cast zinc alloy
- Stainless steel
- Aluminium
- Steel
Within our range is a wide selection of joints and latches with differing specifications to suit every need.
We believe that standard components should not only perform brilliantly but that they should also look great and add to the aesthetic value of your machinery. In our catalogue you can find Elesa hinges with screw covers that prevent the accumulation of dust particles.
Our CFA-F component is a hinge with detent position at 90°, available with threaded holes, pass-through holes, and cylindrical and countersunk head screws. This series is ideal for use on doors that must not exceed an opening limit of 90°. The elements are designed to ensure safe operation as the hinge teeth remain hidden once fitted onto the intended surface.
Within our CFM ranges, you will find SUPER-technopolymer elements with varying features. These lightweight components are available as horizontally-elongated, mountable on glass or panels, with slotted holes, and a spring for automatic return.
If you wish to achieve a symmetrical or otherwise aesthetically-pleasing effect, our CFK false hinge is the perfect component. Made up of a single body without rotation pin, it can be used for blocking fixed panels to provide the illusion of a functional hinge.
Alongside hinge components, we also supply a number of accessories such as spacer plates and limit stop spacers. You can find our full hinge range and guidelines on choosing the suitable component in the Elesa catalogue.