Top

Metal Detectable

TECHNOPOLYMER RAL 5001 “GREEN-BLUE” WITH DETECTABLE ADDITIVES

image Standard components with AISI 304 stainless steel inserts, made of technopolymer, “Green-blue” RAL 5001, material suitable for contact with food (FDA CFR.21 and EU 10/2011). The special additive contained in the plastic material, allows the detection of cubic particles of 5 mm by means of a metal detector. Furthermore, the specificity and uniqueness of the blue colour, naturally absent in the environment in which these components are applied, allow also the visual
detection of contaminant parts. The compliance with FDA regulations allows in addition a high
level of prevention against the risk of contamination of the food.
- Machines for the food industry
- Pharmaceutical equipment