Vacuum components
Elesa vacuum components, suction cups, suction cup holders and related accessories can be used for different applications in various industrial sectors, allowing the gripping and manipulation of products and packages of multiple shapes and sizes.
In particular, the industrial vacuum suction cups from the ELESA range in different types of rubber compounds (anti-oil rubber, silicone, natural or natural yellow rubber) and with variable geometries and dimensions (mini size from 4 to 8 mm and up to 125 mm) can be used on surfaces with different roughness, including oily ones.
The range of rubber suction cups includes:
- Round Cup-shaped suction cups
- Flat Cup-shaped suction cups (with or without shank)
- Elliptical suction cups
- Bellows, double bellows or multi-bellows suction cups
There are numerous sectors with pneumatic applications to which ELESA's offer of vacuum components is aimed. Below we mention some of the most representative ones:
- Suction cups for packaging (flow-pack)
- Suction cups for glass
- Suction cups for marble
- Suction cups for automation
The wide range of suction cups guarantees variable lifting forces and allows to handle very delicate products such as chocolates, biscuits, eggs in the food sector, stickers, labels and sheets of paper in the paper industry or others type of application with heavy weight such as glass, ceramic and marble plates.
The suction cup holders with different executive forms (with Spring, Fixed, Mini, Micro and built in spring), in different materials (brass, aluminum, stainless steel) and available with variable effective strokes can be used in multiple industrial contexts in which the dimensions of the stems and the position of the connection of the void (straight, L-shaped or T-shaped) is particularly critical.
In addition to suction cups for general applications, the range is completed with specific suction cups including those with high grip which ensure a high friction coefficient even in the presence of water and oil, suction cups for flow pack packaging, vulcanized suction cups with increased resistance to traction and reinforced bellows suction cups for particularly heavy loads.