Set collars
In our extensive range of standard machine parts, you will find a selection of set collars for positioning tools and attachments to a shaft. These simple yet important components are ideal for use in applications such as mechanical stops, locating components, and bearing faces.
To ensure that the products in this series are safe for use across a range of sectors, we have used the finest materials in our manufacturing process. You will find in our catalogue collars made using:
- steel
- stainless steel
- technopolymer
- aluminium
Our series of collars are available in a choice of assembly type: screw and clamping. Our set screw collars are best used when the shaft material is softer than the set screw material. Under relatively constant loads, our clamp collars perform very well. They avoid damage to the shaft even under high clamping forces.
For even improved functionality, our GN 704 series of collars feature a quick release mechanism via a cam lever. This allows the collars to be positioned quickly and without tools.
You will find Elesa set collars with a range of adjustable internal diameters in different sizes to meet all needs: from 5mm to 80mm. Adjustable internal diameters available in different sizes to meet all needs: from 5 to 80 mm. We continue with the series technopolymer set collars that can be disassembled. Ideal for installation on idle shafts as shoulder stop, for fixing limit switches, return wheels, support pins or other components, the set collars are used to protect damage to the shaft surfaces. The resistance to continuous washing cycles with solvents and detergents makes the set collars suitable for applications in the food or pharmaceutical sectors.
Elesa are dedicated to bringing you products that use the latest advancements in engineering. We draw on our team’s expert knowledge and superior production methods to bring you the products you deserve. One of these achievements is SUPER-technopolymer. Our ANPS series features dismountable split set elements made using technopolymer. Allowing for easy disassembly, these collars are ideal for installation on idle shafts as shoulder stop, for fixing limit switches, return wheels, support pins or other components. SUPER-technopolymer is corrosion resistant and can withstand several cleaning cycles even when treated with solvents and detergents, and so these collars are suitable for applications in the food or pharmaceutical sectors.
Whatever your requirements, you can find the standard machine parts you need with Elesa.