Top

Magnet accessories

Magnet accessories

Elesa are committed to providing you with all of the products you need to ensure a job well done. Whatever you are working on, in whichever sector, you will find a huge selection of high quality standard components.

All of our products are manufactured with operators in mind. Our solution-based approach allows us to provide a variety of components to meet your needs, with differing colour, style, and dimension specifications.

Within the extensive range of Elesa industrial magnets are a number of accessories for use across every industry. They are made from the durable and low-maintenance steel and stainless steel, making them corrosion-resistant and easy to clean. These accessories are compatible with our selection of magnets.

Our range of disks for magnets are available in the following variations:

  • RMV-ST: zinc-plated steel with threaded hole
  • RMV-NI: magnetic stainless steel with threaded hole
  • RMY: zinc-plated steel with adhesive tape
  • RMY-WT: RAL 9003 white lacquered steel with adhesive tape

These disks are a great solution if you need to add a magnetic area to an otherwise non-magnetic surface.

Elesa RMV components magnet accessories can be fixed to applications with countersunk screws. Alternatively, our RMY range does not require affixing with screws as they feature a strong adhesive base that you can press onto the intended surface. These elements can be paired with different types of retaining magnets. To ensure maximum adhesion, make sure that the surface is perfectly clean.

Alongside disks, we supply magnetic screws that are ideal for use in manufacturing and engineering applications. These zinc-plated grub screws can hold in place the metal parts you are working on to ensure secure affixing of elements.

For the full range of Elesa magnet accessories, take a look at our comprehensive online catalogue. You can find further information about the specifications of these components in the technical datasheets.