Fixed & Revolving handles
With a commitment to producing quality, unique manufacturing components, Elesa is your number one choice for fixed and revolving handles.
Our range is ideal for use on rods or actuating levers to facilitate adequate gripping. Elesa is dedicated to utilising ergonomic design to create products that work for you, and our range of handles is testament to our vision.
When it comes to operating rods and levers, we want you to benefit from a secure grip and maximum comfort. You will find that Elesa uses only the highest quality materials that stand up to rigorous mechanical, physical, chemical, and durability testing.
The Elesa industrial handles can be divided into three main groups: fixed handles, revolving handles that allow the rotation of the knob on its axis, and fold-away handles that can either be folded into a rest position or automatically retracted for safety. In our range, you will find the following components:
Knobs
Alongside standard knobs, we feature a mushroom design which is generally used for pulling applications such as on handwheels. Our knurled knobs with antimicrobial protection are the perfect fit for the medical sector.
T-handles
Available in Duroplast, technopolymer, or aluminium, these handles rotate without compromising tightening or unscrewing in the event of accidental impacts.
Fold-away handles
Made of polymer or phenolic plastic, our fold-away handles are designed for use on rods, actuating levers, handwheels, and cranks for rotating or manoeuvring operations.
Lever arms
Our lever arms provide extra leverage and are a great alternative to standard handles.
Cylindrical fixed handles
Our fixed handles remain locked once mounted and are available with different shapes for use on rods or actuating levers.
Lobe handles
We supply lobe knobs of all shapes, sizes, and materials. These versatile components are durable and suitable for a wide range of applications.
Ball knobs
Made from duroplast, steel, or stainless steel, Elesa ball knobs are ideal for installing on threaded studs or bars for operational handles.
We create our fixed handles and revolving handles to meet your needs, whatever industry you work in. We have been providing customised solutions since 1941, to build Elesa as a brand you can rely on.


